35FT Blue Q-Series 28 AWG CAT6A Patch Cable
QCC-A454-02F1-035
Quiktron
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q-Series 28 AWG CAT6A Reduced Diamete Patch Cables are
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Blue | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Quiktron | ||
| Country Of Origin | Mexico | ||
| Warranty Type | 5-Year |
Dimensions
| Cable Length | 35 ft | ||
| Product Length US | 35.0 in | ||
| Product Weight US | 0.525 lb |
Technical Information
| Jacket Rating | CMG Rated | ||
| Wire Gauge | 28 AWG |
Resources
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is this cable plenum rated?
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
MDSA10-MG | Wiremold
The industry’s first code compliant modular power system is designed to give you the freedom to reconfigure power and charging as you need. No matter how your project unfolds, the ModPower System provides convenient power access that meets code.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RDC61007-08 | Ortronics
28AWG REDUCED DIAMETER C6A/10G CHANNEL MINI-PATCH CORDS
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LM-MSTP | Wattstopper
Digital Lighting Management segment network plenum rated wire
