
Infinium M4 HDFP Adapter Panel, 6 Keyed Front Non-Keyed Rear LC Duplex Adapters, 12 Fiber, Red
Bazaarvoice SAP Hybris Integration Version 2.8.1
Legrand keyed LC fiber adapter panels are available in configurations
that are keyed on the front only (user’s side) or on both sides (user’s and
technician’s). The adapter panels are designed to fit Legrand Infinium HD
rack mount enclosures, Infinium Modular Panels, Q-Series Rack mount
and wall mount enclosures, and HDJ or TracJack Wall plates, and surface
mount boxes for an end to end solution. Up to thirteen keys/ colors of
connectors are possible with unique physical keying configurations.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Unique Key and Color Options: Up to thirteen unique keying options/colors for a wide range of network security systems, easy identification and network management.
- Various Footprint Options: Keyed workstation adapter modules are available for TracJack® and High Density Jack (HDJ) style Face plates and surface mount boxes for complete system design flexibility.
- Keyed front or Rear: Keyed LC adapters have the option to be keyed in the front only (user’s side) or on both sides (user’s and technician’s) depending on the security requirements. Internal keying feature prevents tampering
- Compatibility: All Legrand keyed LC fiber products are engineered to be compatible with other Legrand products to provide an end to end, data center to desktop solution.
Specifications
Color | Red | ||
Type | Adapter Panel | ||
Application Sector | Commercial, Data Center | ||
Product Line | Ortronics | ||
Country Of Origin | Mexico | ||
Included | Cover | ||
Warranty Type | 5-Year | ||
Standard | RoHS compliant. Meets or exceeds TIA/EIA-568-C.3 requirements | ||
UPC Number | 662875030157 |
Product Depth US | 0.66 in | ||
Product Height US | 1.24 in | ||
Product Width US | 4.19 in |
Compatibility | M4/HDFP | ||
Number of Fibers | 12 Fibers | ||
Connector 1 | Keyed Orange | ||
Connector 2 | Non-Keyed Orange | ||
Fiber Optic Cable Type | OM3, OM4 | ||
Number of Fibers | 12 | ||
Number of Ports | 12 | ||
Operating Temperature | -10°-60°C | ||
Operating Temperature Max | 60 °C | ||
Operating Temperature Min | -10 °C | ||
Operating Humidity | 0-80% RH (Non-Condensing) | ||
Shuttered Adapters | No | ||
Simplex/Duplex | Duplex |
Resources
Cutsheet
CAD Drawings
Brochure
Supporting Document
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1