Filter by Category
Our products, brands, and resources fall under many unique categories based on the product's type or function. Filter and find a product you are looking for based on a Legrand product category.
Brand
Choose from one of Legrand's brands.
Connector
A Device that Establishes a Connection Between Two or More Units.
Number of Receptacles
The Number of Electrical Wall Outlets Designed for Use with a Plug
Amperage
Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration
Availability
Product is available to buy on Legrand.us
Indoor/Outdoor
Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both
Input Voltage
The Difference of Electrical Potential Between Two Points of an Electrical or Electronic Circuit Entering a System
Number of Outlets
The Different Types of Receptacles Providing a Place in a Wiring System Where Current can be Taken to Supply Electrical Devices
Mounting Type
The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.
Cord Length
The Linear Extent of Cord in Space from one End to the Other
Color
The color of the product itself
Product Width
The overall width of the product.
Seismic Tested
Indicates whether a device has been tested to withstand and/or perform under certain seismic conditions.
Standard
The industrial standard(s) to which a device is manufactured, operated, or tested.
Application Sector
Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).
Product Depth
The overall depth of a product.
Product Height
The overall height of a product.
Finish
Describes the specific surface treatment applied to the outer product for either aesthetics and/or durability.
Product Type
Select a Product Type to find products that share the same basic form and function, such as switches, cables, panels, or electrical boxes.
Material
Indicates the primary material(s) used to construct a product.
Stock Level
Filter your results to only in-stock products sold directly on legrand.us.
Power
Legrand offers a range of power products, whether you need power distribution in the data center, surge protection for your advanced electronics or equipment cords in your enterprise environment.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsIn-Wall TV Power and Cable Management Kit, WhiteCPT306WV1 On-QThe In-Wall TV Power Kit is pre-wired to simplify installation and easily hides power and AV cabling inside the wall cavity without modifying electrical wiring.$117.82In Stock