The Vantage Latching Relay module is an integral component of Vantage’s centralized lighting control system, capable of managing up to 8 loads with a total capacity of 80 Amps. It can be installed in main or secondary power enclosures, with each load controlled by a high-voltage relay and powered by two loads per 20 Amp circuit breaker. Available in 120VAC (MDR8RW101) and 210-277V (MDR8RW201) versions, these UL and CUL listed relays support energy code compliance. The module features locking mechanisms for easy installation and service, allowing for quick module replacement without disrupting load connections. All AC wiring connects to screw terminal connectors within the enclosure, enabling post-construction installation to avoid damage. Additionally, zero-cross switching technology reduces wear on electrical contacts, extending the module's lifespan.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The Vantage Latching Relay module is an integral component of Vantage’s centralized lighting control system, capable of managing up to 8 loads with a total capacity of 80 Amps. It can be installed in main or secondary power enclosures, with each load controlled by a high-voltage relay and powered by two loads per 20 Amp circuit breaker. Available in 120VAC (MDR8RW101) and 210-277V (MDR8RW201) versions, these UL and CUL listed relays support energy code compliance. The module features locking mechanisms for easy installation and service, allowing for quick module replacement without disrupting load connections. All AC wiring connects to screw terminal connectors within the enclosure, enabling post-construction installation to avoid damage. Additionally, zero-cross switching technology reduces wear on electrical contacts, extending the module's lifespan.
- Supports control of up to eight loads plug-and-play design
- Includes fuses to protect the module
- Terminal boards eliminate the need for field wiring to the module
- Includes individual switches for direct control of each of the eight relays
- UL and CUL listed
Specifications
General Info
| Product Type | Relay | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Vantage | ||
| Country Of Origin | China | ||
| Installation Location | Enclosure | ||
| Warranty Type | 5-Year | ||
| UPC Number | 840624100430 |
Dimensions
| Product Height US | 4.5 in | ||
| Product Length US | 9.0 in | ||
| Product Width US | 9.0 in | ||
| Product Weight US | 2.05 lb |
Technical Information
| Seismic Tested | No | ||
| Compatibility | InFusion | ||
| Indoor/Outdoor | Indoor | ||
| Operating Temperature | 0°-40°C, 32°-104°F | ||
| Operating Temperature Max | 104 °F | ||
| Operating Temperature Min | 32 °F |
Resources (2)
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Do the dip switches go up for override or down for override?
Up to override.
Date published: 2023-11-22
Two of the modules that are connected to my building's system will not automatically switch on and off. The status and line feed indicator lights are not lighting up either. I reset the the entire module and the lights still aren't coming on. How do I fix
Bazaarvoice SAP Hybris Integration Version 2.8.1
