DLM Standalone Time Clock, White, BAA
LMTC-100-U
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The LMTC-100 Standalone Time Clock enables time and event-based scheduling for DLM in-room control systems. With native integration, the Standalone Time Clock provides code-compliant, localized scheduling, ideal for small spaces and retrofit projects.
BAA
Yes
- No
- Yes
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Time-based lighting control for individual DLM rooms or spaces
- Supports 16 programmable events, 99 holiday exceptions, and 8 dark/light events
- Programmable with calendar-based events and astronomical timing capability
- Configurable with LMCS Software and LMCT Remote Tool
- BAA version available
- Plenum-rated housing with DIN rail bracket for box or panel-mounting flexibility
Specifications
General Info
| Color | White | ||
| Product Type | Timer | ||
| Material | ABS Plastic | ||
| Finish | Gloss | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | Digital Lighting Management | ||
| Product Line | Wattstopper | ||
| Country Of Origin | United States | ||
| Features | Scheduling | ||
| Installation Location | Ceiling, Wall | ||
| Warranty Type | 5-Year | ||
| Standard | RoHS, UL, cUL, FCC, BAA | ||
| UPC Number | 754182001378 |
Dimensions
| Product Depth US | 2.5 in | ||
| Product Height US | 1.6 in | ||
| Product Width US | 2.0 in | ||
| Product Weight US | 0.25 lb |
Listing Agencies / 3rd Party Agencies
| FCC Compliant | Yes | ||
| cUL Listed | Yes |
Trade Programs
| BAA | Yes | ||
| TAA Compliant | Yes |
Additional Information
| Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
| Energy Savings | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Current Draw | 10 mA | ||
| Topology | Free Topology | ||
| Wire Connection Type | RJ-45, Terminal Block | ||
| Connector Type | RJ-45 | ||
| Compatibility | DLM Wired | ||
| Indicator | Commission LED, Configuration LED, Power LED | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 24 VDC | ||
| Location Rating | Dry | ||
| Mounting Type | DIN Rail, Inside 2-Gang J-Box, Surface | ||
| Operating Temperature | 32°-131°F | ||
| Operating Temperature Max | 131 °F | ||
| Operating Temperature Min | 32 °F | ||
| Operating Humidity | 0-95% RH (Non-Condensing) | ||
| Storage Temperature | 23° - 176° F |
Resources
Cutsheet
Installation Instructions
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
BF-SDS10V-AST | Wattstopper
The BF-SDS10V-AST takes a 0-10V dimming signal and a fixed line voltage input and converts it to a phase-adaptive dimmed output for up to 1300W for a 277V load and 750W for a 120V load.



