text.skipToContent text.skipToNavigation

RTest kit for LMRJ cables

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

LMRJ series couplers, splitters and other accessories connect Digital Lighting Management (DLM) components without the need for tools or point-to-point discrete wiring. Accessories use pre-terminated industry standard RJ45 connectors compatible with any RJ45 port on DLM components.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • LMRJ accessories connect to pre-terminated cables for DLM local networks
  • Splitters/couplers available in plenum and non-plenum rating
  • UL and cUL listed and labeled
  • DLM-specific accessories guaranteed to work with all DLM systems
  • Simplify installation of free topology DLM local networks and linear topology segment networks
  • 5 year warranty

Specifications

General Info
Color White
Type Kit
Application Sector Commercial
Product Line Wattstopper
Country Of Origin China
Warranty Type 5-Year
UPC Number 754182928187
Dimensions
Product Depth US 1.5 in
Product Height US 1.0 in
Product Volume US 3.0 cu in
Product Width US 2.0 in
Product Weight US 2.5 oz
Additional Information
DesignLights Consortium Qualified System Yes
Security   Yes This product is ioXt certified
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Compatibility DLM Wired
Indoor/Outdoor Indoor

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;