text.skipToContent text.skipToNavigation

Non plenum rated coupler for LMRJ cables

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

LMRJ series couplers, splitters and other accessories connect Digital Lighting Management (DLM) components without the need for tools or point-to-point discrete wiring. Accessories use pre-terminated industry standard RJ45 connectors compatible with any RJ45 port on DLM components.
Number of Connectors 2
Plenum N
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • LMRJ accessories connect to pre-terminated cables for DLM local networks
  • UL and cUL listed and labeled
  • Available in plenum and non-plenum rating
  • DLM-specific accessories guaranteed to work with all DLM systems
  • Simplify installation of free topology DLM local networks and linear topology segment networks
  • 5 year warranty

Specifications

General Info
Color Light Almond
Type Coupler
Application Sector Commercial
Product Line Wattstopper
Country Of Origin China
Warranty Type 5-Year
UPC Number 754182926336
Dimensions
Product Depth US 0.7 in
Product Height US 1.5 in
Product Width US 0.9 in
Product Weight US 0.02 lb
Additional Information
Security   Yes This product is ioXt certified
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Number of Connections 2
Compatibility DLM Wired
Connector 1 RJ-45 Female
Connector 2 RJ-45 Female
Indoor/Outdoor Indoor

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is this BAA compliant? If not is there a BAA compliant alternative?

Asked by: Jay
The LMRJ-CS8 is not identified as BAA-compliant. Wattstopper products that meet BAA compliance are typically designated with a “-u” suffix in the catalog number. Based on the available product documentation, there is currently no direct BAA-compliant alternative listed for the LMRJ-CS8 coupler/splitter.
Answered by: Tier 1 Tech Support
Date published: 2025-02-28
  • y_2026, m_9, d_16, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_LMRJ-C8, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT