Non plenum rated splitter for LMRJ cables
LMRJ-S8
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
LMRJ series couplers, splitters and other accessories connect Digital Lighting Management (DLM) components without the need for tools or point-to-point discrete wiring. Accessories use pre-terminated industry standard RJ45 connectors compatible with any RJ45 port on DLM components.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- LMRJ accessories connect to pre-terminated cables for DLM local networks
- UL and cUL listed and labeled
- Available in plenum and non-plenum rating
- DLM-specific accessories guaranteed to work with all DLM systems
- Simplify installation of free topology DLM local networks and linear topology segment networks
- 5 year warranty
Specifications
General Info
| Color | Light Almond | ||
| Product Type | Splitter | ||
| Application Sector | Commercial | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| Warranty Type | 5-Year | ||
| UPC Number | 754182926213 |
Dimensions
| Product Depth US | 1.3 in | ||
| Product Height US | 0.9 in | ||
| Product Volume US | 1.4 cu in | ||
| Product Width US | 1.2 in | ||
| Product Weight US | 0.1 lb |
Additional Information
| Security | Yes | This product is ioXt certified | |
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Number of Connections | 3 | ||
| Compatibility | DLM Wired | ||
| Connector 1 | RJ-45 Female | ||
| Connector 2 | RJ-45 Female | ||
| Indoor/Outdoor | Indoor |
Resources
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is this BAA compliant? If not is there a BAA compliant alternative?
The LMRJ-CS8 is not identified as BAA-compliant. Wattstopper products that meet BAA compliance are typically designated with a “-u” suffix in the catalog number. Based on the available product documentation, there is currently no direct BAA-compliant alternative listed for the LMRJ-CS8 coupler/splitter.
Date published: 2025-02-28
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2409 | Wiremold
Low profule raceway designed for communication or power applications,
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC4K1MBK | On-Q
4K Premium Certified HDMI Cable
$21.63
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V2407-2TJ | Wiremold
Low profule raceway designed for communication or power applications,





