text.skipToContent text.skipToNavigation

Wattstopper PLUS Wireless SensiLUM Module, White

EN-CLM-PIR-DD-ZB Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The SensiLUM wireless integrated sensor family enables real-time occupancy detection, daylighting harvesting, and individual or group control of luminaires. Fully compatible with the Wattstopper PLUS Lighting Control System, SensiLUM fits into an industry-standard PG-7 (0.5 inch) trade-size knockout in any luminaire. SensiLUM sensors offer 0-10V dimming, and DEXAL (Data Exchange for Advanced Lighting) control options. The SensiLUM together with Wattstopper PLUS create a sensor-rich smart network that users can leverage as their technology infrastructure for entry into smart building and IoT applications. Digital lighting solutions may qualify for commercial lighting rebates on new construction or retrofit projects.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Unique form factor enables easy integration in any architectural luminaire
  • Enables occupancy detection and daylight harvesting
  • Compatible with both 0-10V (with Dim-to-OFF) and DALI based LED drivers
  • Seamlessly enable tunable white applications with luminaire integrated control for DALI Type 8 LED driver
  • Adjustable dual-axis shutter allows end-user to fine-tune field of view
  • UL924 Listed for Control of Emergency Lighting UL2043 Plenum Rated

Specifications

General Info
Color White
Product Type Sensor
Material Nylon
Finish Plastic
Application Sector Commercial
Product Family / Series / Group Wattstopper PLUS
Product Line Wattstopper
Country Of Origin China
Installation Location Fixture
Warranty Type 5-Year
UPC Number 840356700212
Dimensions
Product Depth US 1.25 in
Product Height US 0.84 in
Product Width US 2.45 in
Product Weight US 0.46 oz
Listing Agencies / 3rd Party Agencies
FCC Compliant Yes
Additional Information
Energy Savings Yes
Technical Information
Current Draw 25 mA
On Function Selectable Auto/Manual
Wire Connection Type Plug Terminal
Compatibility Wattstopper PLUS Wireless
Has Battery No
Indoor/Outdoor Indoor
Input Voltage 12 to 24 V
Mounting Type Fixture Embedded
Operating Temperature Max 140 °F
Operating Humidity 0-95% RH (Non-Condensing)
Sensing Range 40 ft
Sensor Type Daylight, Occupancy
Sensor Technology Passive Infrared (PIR)
Sensor Coverage 1500 sq ft
Sensor Coverage Pattern 360 °
Sensor Mounting Height 8-20 ft
Wireless Range Zigbee, up to 100 ft

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Does it work for an ON/OFF application without a wireless manager?

Asked by: Leticia
The EN-CLM-PIR-DD-ZB is a wireless networked device that requires communication with a Wireless Manager for operation. It will not function as a standalone device and therefore cannot be used for an ON/OFF application without a Wireless Manager.
Answered by: Tier 1 Tech Support
Date published: 2025-10-30
  • y_2026, m_11, d_7, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.50
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_EN-CLM-PIR-DD-ZB, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT