text.skipToContent text.skipToNavigation

Universal Dimmer Module Terminal Board Kit

TUDM-KIT Vantage
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Vantage's AC Terminal Boards are sold and installed separately from the enclosures. This allows the installer to use different module models inside the enclosure. The TUDM-KIT supports the UD8-EM Module.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Terminal boards support 8 loads as well as four line feeds and 12 neutrals.
  • Includes one TUDM-L (4 load, left board), one TUDM-R (4 load, right board), module load labels (one pair), two #6-32 x 7/8 Screws

Specifications

General Info
Product Type Kit, Load Controller
Application Sector Commercial, Residential
Product Line Vantage
Country Of Origin United States
Warranty Type 5-Year
UPC Number 804428068853
Dimensions
Product Depth US 0.875 in
Product Height US 7.8 in
Product Width US 2.125 in
Listing Agencies / 3rd Party Agencies
cUL Listed  Yes
Additional Information
Energy Savings No
Technical Information
Compatibility InFusion
Indoor/Outdoor Indoor
Operating Temperature 0°-40°C, 32°-104°F
Storage Humidity 5-95% RH (Non-Condensing)
Wire Gauge 10-14 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;