Wattstopper PLUS FSP-600 Series Wireless Control Module, Straight Mount, 100-480VAC, White
FSP-621-S
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The FSP-600 Series features 0-10V dimming with integrated motion sensing, photocell, and wireless networking for versatile lighting control. Designed to work seamlessly with the Wattstopper PLUS wireless system and fully configurable through Polaris software, it provides a single, scalable platform for any project. Ideal for parking garages, site lighting, high-bay spaces, and core-and-shell applications, the FSP-600 Series supports 120-277VAC or 100-480VAC input and offers three mounting options: inside a fixture, outside a fixture, or pole-mounted via a ½" straight or drop connection. Rated for wet and cold locations, it is also compatible with FSP-Lx lenses (sold separately).
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The FSP-600 Series features 0-10V dimming with integrated motion sensing, photocell, and wireless networking for versatile lighting control. Designed to work seamlessly with the Wattstopper PLUS wireless system and fully configurable through Polaris software, it provides a single, scalable platform for any project. Ideal for parking garages, site lighting, high-bay spaces, and core-and-shell applications, the FSP-600 Series supports 120-277VAC or 100-480VAC input and offers three mounting options: inside a fixture, outside a fixture, or pole-mounted via a ½" straight or drop connection. Rated for wet and cold locations, it is also compatible with FSP-Lx lenses (sold separately).
- All-in-one lighting control device with On/Off switching, 0-10V dimming, PIR motion sensing, integrated photocell, and wireless network connectivity.
- Seamlessly integrates with the Wattstopper PLUS wireless control system and offers full configuration through Polaris Config and Monitor software.
- Slim, low-profile in-fixture control module fits a wide range of luminaires. External ½" knockout straight and drop mount options provide easy fixture or pole installation.
- Compatible with FSP-Lx lenses (sold separately) for mounting heights from 8 to 40 feet, ensuring reliable coverage for various applications.
- Supports multiple input voltages for flexible installation: 120V, 230V, 240V, 277V, 347V, and 480V.
- IP66-rated for protection against dust and water ingress when fully assembled on the fixture.
Specifications
General Info
| Color | White | ||
| Product Type | Load Controller, Sensor | ||
| Material | Polycarbonate | ||
| Finish | Gloss | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | Wattstopper PLUS | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| Features | 0-10V Dimming, Auto-Calibrating Photocell, Group-based Operation | ||
| Installation Location | Fixture Mount | ||
| Warranty Type | 5-Year | ||
| Standard | UL, cUL, UL 916, RoHS | ||
| UPC Number | 754182001279 |
Dimensions
| Product Height US | 1.93 in | ||
| Product Length US | 5.5 in | ||
| Product Width US | 2.32 in | ||
| Product Weight US | 7.4 oz |
Listing Agencies / 3rd Party Agencies
| CEÂ Certified | Yes | ||
| FCC Compliant | Yes | ||
| cUL Listed | Yes |
Additional Information
| DesignLights Consortium Qualified System | Yes | ||
| Energy Savings | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Antenna | Integrated, Internal | ||
| Antenna Gain | 10 dBi | ||
| Antenna Pattern | Omni-directional | ||
| On Function | Auto On | ||
| Topology | Wireless Mesh | ||
| Wire Connection Type | Flying Leads | ||
| Compatibility | Wattstopper PLUS Wireless | ||
| Frequency Band | 2.4 GHz | ||
| Has Battery | No | ||
| Indicator | Network Status LED, PIR Detection LED | ||
| Indoor/Outdoor | Both | ||
| Input Voltage | 100 to 347 VAC, 208/230/480 VAC | ||
| Light Level Adjustment | 1-250 fc | ||
| Line Frequency | 50 Hz, 60 Hz | ||
| Load Rating | 1200 W @ 277/347/480 VAC, 300 W @ 230-240 VAC, 800 W @ 120 VAC | ||
| Load Type | LED, Tungsten | ||
| Location Rating | Wet | ||
| Mounting Type | 1/2 in Knockout, Straight Nipple | ||
| Timer Type | Programmable | ||
| Timer Duration | 30 Seconds-30 Minutes | ||
| Operating Temperature | -40°-158°F, -40°-70°C | ||
| Operating Temperature Max | 158 °F | ||
| Operating Temperature Min | -40 °F | ||
| Operating Humidity | 20-90% RH (Non-Condensing) | ||
| Horsepower Rating | 1/6 HP @ 120/277 VAC | ||
| Sensitivity Adjustment | PIR (Min/Med/Max) | ||
| Sensor Type | Daylight, Occupancy | ||
| Sensor Technology | Passive Infrared (PIR), Photosensor | ||
| Storage Temperature | -40° - 176° F, -40° - 80° C | ||
| Wireless Range | Zigbee, up to 100 ft (obstructed), Zigbee, up to 500 ft (line-of-sight) |
Resources (6)
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FSP-301 | Wattstopper
The FSP-3x1 sensors provide continuous dimming intensity control based on motion and/or daylight contribution.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EN-ALC-1R10V-GB2-BK | Wattstopper
The Area Lighting Controller (ALC) provides a high-power switching and dimming interface between a group of luminaires and the GreenBus™ communication network.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FSP-611 | Wattstopper
The FSP-600 Series in-fixture control module features 0-10V dimming with integrated motion sensing, photocell, and wireless networking for versatile lighting control.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LDCM-PL-120-277-010V | Wattstopper
The LDCM-PL-120-277-010V takes a 0-10V dimming signal and a fixed line voltage input and converts it to a reverse phase dimmed output for up to 1000W for a 277V load and 450W for a 120V load.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FSP-611-D | Wattstopper
The FSP-600 Series in-fixture control module features 0-10V dimming with integrated motion sensing, photocell, and wireless networking for versatile lighting control.






