Wattstopper PLUS FSP-600 Series Wireless Control Module, Drop Mount, 100-480VAC, White
FSP-621-D
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The FSP-600 Series features 0-10V dimming with integrated motion sensing, photocell, and wireless networking for versatile lighting control. Designed to work seamlessly with the Wattstopper PLUS wireless system and fully configurable through Polaris software, it provides a single, scalable platform for any project. Ideal for parking garages, site lighting, high-bay spaces, and core-and-shell applications, the FSP-600 Series supports 120-277VAC or 100-480VAC input and offers three mounting options: inside a fixture, outside a fixture, or pole-mounted via a ½" straight or drop connection. Rated for wet and cold locations, it is also compatible with FSP-Lx lenses (sold separately).
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The FSP-600 Series features 0-10V dimming with integrated motion sensing, photocell, and wireless networking for versatile lighting control. Designed to work seamlessly with the Wattstopper PLUS wireless system and fully configurable through Polaris software, it provides a single, scalable platform for any project. Ideal for parking garages, site lighting, high-bay spaces, and core-and-shell applications, the FSP-600 Series supports 120-277VAC or 100-480VAC input and offers three mounting options: inside a fixture, outside a fixture, or pole-mounted via a ½" straight or drop connection. Rated for wet and cold locations, it is also compatible with FSP-Lx lenses (sold separately).
- All-in-one lighting control device with On/Off switching, 0-10V dimming, PIR motion sensing, integrated photocell, and wireless network connectivity.
- Seamlessly integrates with the Wattstopper PLUS wireless control system and offers full configuration through Polaris Config and Monitor software.
- Slim, low-profile in-fixture control module fits a wide range of luminaires. External ½" knockout straight and drop mount options provide easy fixture or pole installation.
- Compatible with FSP-Lx lenses (sold separately) for mounting heights from 8 to 40 feet, ensuring reliable coverage for various applications.
- Supports multiple input voltages for flexible installation: 120V, 230V, 240V, 277V, 347V, and 480V.
- IP66-rated for protection against dust and water ingress when fully assembled on the fixture.
Specifications
General Info
| Color | White | ||
| Product Type | Load Controller, Sensor | ||
| Material | Polycarbonate | ||
| Finish | Gloss | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | Wattstopper PLUS | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| Features | 0-10V Dimming, Auto-Calibrating Photocell, Group-based Operation | ||
| Installation Location | Fixture Mount | ||
| Warranty Type | 5-Year | ||
| Standard | UL, cUL, UL 916, RoHS | ||
| UPC Number | 754182001286 |
Dimensions
| Product Height US | 1.93 in | ||
| Product Length US | 5.71 in | ||
| Product Width US | 2.32 in | ||
| Product Weight US | 8.1 oz |
Listing Agencies / 3rd Party Agencies
| CE Certified | Yes | ||
| FCC Compliant | Yes | ||
| cUL Listed | Yes |
Additional Information
| DesignLights Consortium Qualified System | Yes | ||
| Energy Savings | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Antenna | Integrated, Internal | ||
| Antenna Gain | 10 dBi | ||
| Antenna Pattern | Omni-directional | ||
| On Function | Auto On | ||
| Topology | Wireless Mesh | ||
| Wire Connection Type | Flying Leads | ||
| Compatibility | Wattstopper PLUS Wireless | ||
| Frequency Band | 2.4 GHz | ||
| Has Battery | No | ||
| Indicator | Network Status LED, PIR Detection LED | ||
| Indoor/Outdoor | Both | ||
| Input Voltage | 100 to 347 VAC, 208/230/480 VAC | ||
| Light Level Adjustment | 1-250 fc | ||
| Line Frequency | 50 Hz, 60 Hz | ||
| Load Rating | 1200 W @ 277/347/480 VAC, 300 W @ 230-240 VAC, 800 W @ 120 VAC | ||
| Load Type | LED, Tungsten | ||
| Location Rating | Wet | ||
| Mounting Type | 1/2 in Knockout, Drop Nipple | ||
| Timer Type | Programmable | ||
| Timer Duration | 30 Seconds-30 Minutes | ||
| Operating Temperature | -40°-158°F, -40°-70°C | ||
| Operating Temperature Max | 158 °F | ||
| Operating Temperature Min | -40 °F | ||
| Operating Humidity | 20-90% RH (Non-Condensing) | ||
| Horsepower Rating | 1/6 HP @ 120/277 VAC | ||
| Sensitivity Adjustment | PIR (Min/Med/Max) | ||
| Sensor Type | Daylight, Occupancy | ||
| Sensor Technology | Passive Infrared (PIR), Photosensor | ||
| Storage Temperature | -40° - 176° F, -40° - 80° C | ||
| Wireless Range | Zigbee, up to 100 ft (obstructed), Zigbee, up to 500 ft (line-of-sight) |
Resources (6)
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ESRLB-U | Wattstopper
The ESRLB-U Emergency Relay allows for local power sense, bringing fixtures to full brightness on loss of normal power
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EN-ILCM-1R10V-GB2-BK | Wattstopper
The Wired Luminaire Control Module (LCM) is a 0-10V luminaire level load controller with an internal relay capable of switching AC loads
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMJA-IO-R-34 | Wattstopper
The LMJA-IO-R-34 is designed for remote monitoring and control applications that enable end-to-end automation and device-to-enterprise integration.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ZIGBEE-DALI-CON-LI | Wattstopper
The WLC is able to individually address and control up to 2 DALI drivers and can provide group control for up to 8 DALI drivers.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMRC-213-U | Wattstopper
LMRC-210 Series Digital Room Controllers include one, two or three relay(s) to switch a total of 15 or 20 amps, a highefficiency switching power supply and one 0-10 volt output per relay for control of dimmable loads including electronic ballasts (Advance Mark 7, or equivalent).
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WRC-15-2-W | Wattstopper
Wireless Receptacle Control products facilitate Auto-On/AutoOff occupancy-based control of plug loads without the need to wire receptacles to power packs.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WRC-20-2-W | Wattstopper
Wireless Receptacle Controls facilitate occupancy-based AutoOn/Auto-Off control of plug loads without the need to wire receptacles to room controllers.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMAC-131-M | Wattstopper
The LMAC-131-M is a Phase Dimming Room Controller compatible with DLM
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMPL-101-U | Wattstopper
LMPL-101 Plug Load Controllers include a 20 amp relay for on/ off control of connected outlets, and a high-efficiency switching power supply.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMSI-DMX | Wattstopper
DMX Controller for DLM systems
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMPL-111-20M | Wattstopper
The LMPL-111-20M Plug Load Controller contains a 20 amp relay for on/ off control of connected outlets, and a highefficiency intelligent switching power supply.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WRC-TX | Wattstopper
Wireless Receptacle Control products facilitate Auto-On/AutoOff occupancy-based control of plug loads without the need to wire receptacles to power packs.







