Wattstopper PLUS Emergency Lighting Load Control Enclosed Relay with Auxiliary Contacts, Yellow
ESRLB-U
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The ESRLB-U Emergency Relay allows for local power sense, bringing fixtures to full brightness on loss of normal power. The ESRLB-U is UL924 certified and includes a 6A Single Pole Single Throw relay as well as a built in 0-10V break.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The ESRLB-U Emergency Relay allows for local power sense, bringing fixtures to full brightness on loss of normal power. The ESRLB-U is UL924 certified and includes a 6A Single Pole Single Throw relay as well as a built in 0-10V break.
- 6 Amp SPST Relay
- Slim form factor suitable for in fixture mounting
- Includes 0-10V emergency override
- No EM side power draw
- Plenum rated
Specifications
General Info
| Color | Yellow | ||
| Product Type | Emergency Lighting Control | ||
| Material | Plastic | ||
| Finish | Matte | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | Wattstopper PLUS | ||
| Product Line | Wattstopper | ||
| Features | Emergency Relay | ||
| Installation Location | Above Ceiling | ||
| Warranty Type | 5-Year | ||
| Standard | cUL, RoHS, UL, CE |
Dimensions
| Product Depth US | 1.4 in | ||
| Product Height US | 1.0 in | ||
| Product Width US | 5.63 in |
Listing Agencies / 3rd Party Agencies
| CE Certified | Yes | ||
| cUL Listed | Yes |
Additional Information
| Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
| Energy Savings | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Current Draw | 6 mA | ||
| Wire Connection Type | Wire Leads | ||
| Compatibility | Wattstopper PLUS Wired, Wattstopper PLUS Wireless | ||
| Contact Rating | 120VAC, 6A, 277VAC, 5A | ||
| Has Battery | No | ||
| Indicator | Relay Status LED | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 120 to 277 VAC | ||
| Line Frequency | 50 Hz, 60 Hz | ||
| Location Rating | Dry | ||
| Mounting Type | Fixture Embedded | ||
| Number of Poles | Single Pole | ||
| Number of Relays | 1 | ||
| Operating Temperature | -30°-140°F | ||
| Operating Temperature Max | 140 °F | ||
| Operating Temperature Min | -30 °F | ||
| Operating Humidity | 5-95% RH (Non-Condensing) | ||
| Throw Type | Single Throw |
Resources (3)
Cutsheet
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Which o-10v dimmer is suitable for AD-RRU-X-UNV
The LVOS-0-10-PWM-P-1 dimmer switch is a compatible and suitable option for use with the AD-RRU-X-UNV. This dimmer supports 0-10V control protocols and is designed to interface effectively with devices that utilize low-voltage dimming inputs, ensuring reliable performance and smooth dimming operation. Please ensure that all installation and wiring guidelines are followed as specified in the product documentation to ensure proper operation.
Date published: 2025-06-17
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EN-ILCM-1R10V-GB2-BK | Wattstopper
The Wired Luminaire Control Module (LCM) is a 0-10V luminaire level load controller with an internal relay capable of switching AC loads
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMJA-IO-R-34 | Wattstopper
The LMJA-IO-R-34 is designed for remote monitoring and control applications that enable end-to-end automation and device-to-enterprise integration.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ZIGBEE-DALI-CON-LI | Wattstopper
The WLC is able to individually address and control up to 2 DALI drivers and can provide group control for up to 8 DALI drivers.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMRC-213-U | Wattstopper
LMRC-210 Series Digital Room Controllers include one, two or three relay(s) to switch a total of 15 or 20 amps, a highefficiency switching power supply and one 0-10 volt output per relay for control of dimmable loads including electronic ballasts (Advance Mark 7, or equivalent).
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WRC-15-2-W | Wattstopper
Wireless Receptacle Control products facilitate Auto-On/AutoOff occupancy-based control of plug loads without the need to wire receptacles to power packs.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WRC-20-2-W | Wattstopper
Wireless Receptacle Controls facilitate occupancy-based AutoOn/Auto-Off control of plug loads without the need to wire receptacles to room controllers.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMAC-131-M | Wattstopper
The LMAC-131-M is a Phase Dimming Room Controller compatible with DLM
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMPL-101-U | Wattstopper
LMPL-101 Plug Load Controllers include a 20 amp relay for on/ off control of connected outlets, and a high-efficiency switching power supply.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMSI-DMX | Wattstopper
DMX Controller for DLM systems
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMPL-111-20M | Wattstopper
The LMPL-111-20M Plug Load Controller contains a 20 amp relay for on/ off control of connected outlets, and a highefficiency intelligent switching power supply.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WRC-TX | Wattstopper
Wireless Receptacle Control products facilitate Auto-On/AutoOff occupancy-based control of plug loads without the need to wire receptacles to power packs.