Wireless to DALI Luminaire Controller (WLC)
ZIGBEE-DALI-CON-LI
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The WLC is able to individually address and control up to 2 DALI drivers and can provide group control for up to 8 DALI drivers. An Occupancy and daylight sensor can also be connected to the WLC, including DALI 2.0 sensors. The WLC also supports advanced devices such as DT8 Tunable White Drivers for manual and automated Tunable White use cases as well as DALI Emergency Lighting and testing.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The WLC is able to individually address and control up to 2 DALI drivers and can provide group control for up to 8 DALI drivers. An Occupancy and daylight sensor can also be connected to the WLC, including DALI 2.0 sensors. The WLC also supports advanced devices such as DT8 Tunable White Drivers for manual and automated Tunable White use cases as well as DALI Emergency Lighting and testing.
- Bi-directional Wireless to DALI communication
- DALI occupancy and daylight sensor connectible, including DALI 2.0 sensors
- Tunable White control of DT8 Drivers
Specifications
General Info
| Color | White | ||
| Product Type | Load Controller | ||
| Material | Plastic | ||
| Finish | Matte | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | Wattstopper PLUS | ||
| Product Line | Wattstopper | ||
| Country Of Origin | Hungary | ||
| Features | Dimming, Wireless | ||
| Installation Location | Fixture | ||
| Warranty Type | 5-Year | ||
| Standard | CE, UKCA | ||
| UPC Number | 840356702940 |
Dimensions
| Product Height US | 21.0 mm | ||
| Product Length US | 108.0 mm | ||
| Product Width US | 30.0 mm | ||
| Product Weight US | 41.0 g |
Listing Agencies / 3rd Party Agencies
| CE Certified | Yes |
Additional Information
| Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
| Energy Savings | Yes |
Technical Information
| Antenna Type | IFA-PCB | ||
| Antenna Pattern | Omni-directional | ||
| Number of Connections | 8 | ||
| Topology | Wireless Mesh | ||
| Wire Connection Type | Terminal Block | ||
| Connector Type | Terminal Block | ||
| Dimming Compatibility | DALI | ||
| Compatibility | DALI, Wattstopper PLUS Wireless | ||
| Frequency Band | 2.4 GHz | ||
| Has Battery | No | ||
| Indicator | Device Status LED, Network Status LED, Power LED | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 220 to 240 VAC | ||
| Line Frequency | 50 Hz, 60 Hz | ||
| Location Rating | Dry | ||
| Mounting Type | Fixture Embedded | ||
| Number of Relays | 0 | ||
| Operating Temperature | -20°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -20 °C | ||
| Output Voltage | 14 VDC | ||
| Wireless Range | Zigbee, up to 15 m |
Resources (5)
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMRC-213-U | Wattstopper
LMRC-210 Series Digital Room Controllers include one, two or three relay(s) to switch a total of 15 or 20 amps, a highefficiency switching power supply and one 0-10 volt output per relay for control of dimmable loads including electronic ballasts (Advance Mark 7, or equivalent).
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WRC-15-2-W | Wattstopper
Wireless Receptacle Control products facilitate Auto-On/AutoOff occupancy-based control of plug loads without the need to wire receptacles to power packs.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WRC-20-2-W | Wattstopper
Wireless Receptacle Controls facilitate occupancy-based AutoOn/Auto-Off control of plug loads without the need to wire receptacles to room controllers.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMAC-131-M | Wattstopper
The LMAC-131-M is a Phase Dimming Room Controller compatible with DLM
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMPL-101-U | Wattstopper
LMPL-101 Plug Load Controllers include a 20 amp relay for on/ off control of connected outlets, and a high-efficiency switching power supply.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMSI-DMX | Wattstopper
DMX Controller for DLM systems
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMPL-111-20M | Wattstopper
The LMPL-111-20M Plug Load Controller contains a 20 amp relay for on/ off control of connected outlets, and a highefficiency intelligent switching power supply.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WRC-TX | Wattstopper
Wireless Receptacle Control products facilitate Auto-On/AutoOff occupancy-based control of plug loads without the need to wire receptacles to power packs.