Wattstopper PLUS DALI-2 LS PD Wide CM Sensor, 24 m²
DALI-2SEN-LSPD-W-CM
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The DALI-2 LS PD W CM Sensor utilizes Passive Infrared (PIR) and Photo sensors to provide occupancy and light information. The compact IP54 rated housing and a wide detection, up to 24 m (79 ft), area make this sensor ideal for underground parking applications. The DALI-2 LS PD W CM Sensor is DALI-2 certified and communicates with the Wattstopper PLUS DALI Manager.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The DALI-2 LS PD W CM Sensor utilizes Passive Infrared (PIR) and Photo sensors to provide occupancy and light information. The compact IP54 rated housing and a wide detection, up to 24 m (79 ft), area make this sensor ideal for underground parking applications. The DALI-2 LS PD W CM Sensor is DALI-2 certified and communicates with the Wattstopper PLUS DALI Manager.
- Designed for surface mounting
- IP54 housing and mounting height up to 24 m (79 ft) make this ideal for underground parking applications
- DALI-2 certified
Specifications
General Info
| Color | White | ||
| Product Type | Sensor | ||
| Material | Plastic | ||
| Finish | Plastic | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | Wattstopper PLUS | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| Features | Light Level Sensor, Wide Angle | ||
| Installation Location | Ceiling | ||
| Warranty Type | 5-Year | ||
| UPC Number | 840356701257 |
Dimensions
| Product Height US | 69.0 mm | ||
| Product Length US | 105.0 mm | ||
| Product Width US | 105.0 mm | ||
| Product Weight US | 130.0 g |
Listing Agencies / 3rd Party Agencies
| CE Certified | Yes |
Additional Information
| Energy Savings | Yes |
Technical Information
| Current Draw | 8 mA | ||
| On Function | Selectable Auto/Manual | ||
| Topology | Daisy Chain | ||
| Wire Connection Type | Plug Terminal | ||
| Compatibility | DALI, Wattstopper PLUS Wired | ||
| Has Battery | No | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 16 VDC | ||
| Mounting Type | Surface Mount | ||
| Operating Temperature | -20°-45°C | ||
| Operating Temperature Max | 45 °C | ||
| Operating Temperature Min | -20 °C | ||
| Sensing Range | 24 m | ||
| Sensor Type | Daylight, Occupancy | ||
| Sensor Technology | Passive Infrared (PIR), Photosensor | ||
| Sensor Mounting Height | 4 m |
Resources (5)
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
DALISENS-LSPD-LIG2 | Wattstopper
The DALI LS PD is a compact light and presence sensor that is ceiling mounted or attached to a luminaire.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
DT-205 | Wattstopper
Wattstopper's DT-200 Series Dual Technology Ceiling Sensors combine PIR and ultrasonic technologies into one unit to achieve precise coverage in detecting occupancy.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CI-355 | Wattstopper
Wattstopper's CI-355 extended range passive infrared (PIR) occupancy sensor automatically turns lighting on and off based on occupancy.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CI-355-1 | Wattstopper
Wattstopper's CI-355-1 high density passive infrared (PIR) occupancy sensor automatically turns lighting on and off based on occupancy.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
DALISENS-LSPD-CIG2 | Wattstopper
The DALI LS PD is a compact light and presence sensor that is ceiling mounted or attached to a luminaire.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LSPD-MULTI-CI | Wattstopper
The DALI LS PD MULTI3 CI is a compact ceiling mounted sensor
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
VISION | Wattstopper
The VISION Sensor is ideal for large areas such as open-plan offices, corridors and storage rooms.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
DALICPL-MULTI3G2 | Wattstopper
The DALI LS PD MULTI3 CI is a compact ceiling mounted sensor
