Wattstopper PLUS DALI-2 LS PD C CI Sensor, 40 m²
DALI-2SEN-LSPD-C-CI
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The DALI-2 LS PD C CI Sensor utilizes Passive Infrared (PIR) and Photo Sensors to provide occupancy and light information. The compact IP20 rated housing and a wide detection, up to 40 m (131.2 ft), area make this sensor ideal for corridor applications. The DALI-2 LS PC CI Sensor is DALI-2 certified and communicates with the Wattstopper PLUS DALI Manager
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The DALI-2 LS PD C CI Sensor utilizes Passive Infrared (PIR) and Photo Sensors to provide occupancy and light information. The compact IP20 rated housing and a wide detection, up to 40 m (131.2 ft), area make this sensor ideal for corridor applications. The DALI-2 LS PC CI Sensor is DALI-2 certified and communicates with the Wattstopper PLUS DALI Manager
- Optimized for corridor applications with a wide detection range of up to 40 m (131.2 ft)
- Designed for easy ceiling integration with the attached mounting clip
- DALI-2 certified
Specifications
General Info
| Color | White | ||
| Product Type | Sensor | ||
| Material | Plastic | ||
| Finish | Plastic | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | Wattstopper PLUS | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| Features | Light Level Sensor | ||
| Installation Location | Ceiling | ||
| Warranty Type | 5-Year | ||
| UPC Number | 840356701219 |
Dimensions
| Product Height US | 81.5 mm | ||
| Product Length US | 105.0 mm | ||
| Product Width US | 105.0 mm | ||
| Product Weight US | 120.0 g |
Listing Agencies / 3rd Party Agencies
| CE Certified | Yes |
Additional Information
| Energy Savings | Yes |
Technical Information
| Current Draw | 8 mA | ||
| On Function | Selectable Auto/Manual | ||
| Topology | Daisy Chain | ||
| Wire Connection Type | Plug Terminal | ||
| Compatibility | DALI, Wattstopper PLUS Wired | ||
| Has Battery | No | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 16 VDC | ||
| Mounting Type | Spring Clip | ||
| Operating Temperature | -20°-45°C | ||
| Operating Temperature Max | 45 °C | ||
| Operating Temperature Min | -20 °C | ||
| Sensing Range | 40 m | ||
| Sensor Type | Daylight, Occupancy | ||
| Sensor Technology | Passive Infrared (PIR), Photosensor | ||
| Sensor Mounting Height | 4 m |
Resources (5)
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
