3FT Orange 28awg Reduced diameter C6A/10G channel cord
Bazaarvoice SAP Hybris Integration Version 2.8.1
The RDC610 series of modular patch cords offer the reduced diameter of four pairs of 28AWG conductors, providing CAT6A channel performance for high density applications, when looking to reduce congestion or improve airflow through cabling pathways. Common applications include high-density cabling areas such as data centers, end-of-row (EoR) and top-of-rack (ToR) installations or areas such as telecom rooms and equipment rooms.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The RDC610 series of modular patch cords offer the reduced diameter of four pairs of 28AWG conductors, providing CAT6A channel performance for high density applications, when looking to reduce congestion or improve airflow through cabling pathways. Common applications include high-density cabling areas such as data centers, end-of-row (EoR) and top-of-rack (ToR) installations or areas such as telecom rooms and equipment rooms.
- Each cord is 100% factory tested: Ensures every cord shipped support Category 6a channel specifications.
- Reduced cable diameter: Tighter bend radiuses & occupy less cable management space supporting more airflow
- Premium plug designed for reduced OD 28AWG patch cable: Protects performance through the plug termination
- Snagless plug design: Protects plugs when routing through cable managers or pathways.
- Premium 28AWG conductor cordage: Reliable performance and durable cord life.
- Backwards compatible to Category 6, and 5e: Supports lower category installations and components.
- Improved cable flexibility: Supports simple routing and cable management
Specifications
| Color | Orange | ||
| Product Type | Patch Cord | ||
| Application Sector | Commercial, Industrial | ||
| Product Family / Series / Group | Clarity HDJ | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Features | Reduced Diameter | ||
| Warranty Type | 5-Year | ||
| Standard | ANSI/TIA-568.2-E;ISO/IEC 11801-1;RoHS | ||
| UPC Number | 662875996439 |
| Cable Length | 3 ft | ||
| Product Length US | 3.0 FT |
| Product Environmental Profile | Yes |
| Cable Diameter | 0.191 in | ||
| Bend Radius | 0.794 in | ||
| Braid | Non-braided Wiring | ||
| Cable Type | Non-Booted | ||
| Category Performance Application | Cat6a | ||
| Compatibility | RJ-45 | ||
| Conductor Material | Copper | ||
| Conductor Stranding | Stranded | ||
| Connectivity Footprint | Clarity | ||
| Connector 1 | RJ-45 Male | ||
| Connector 2 | RJ-45 Male | ||
| Jacket Rating | CMR Rated | ||
| Jacket Application | Riser Rated | ||
| Operating Temperature | -10°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -10 °C | ||
| Operating Humidity | 0-90% RH (Non-Condensing) | ||
| Storage Humidity | 0-90% RH (Non-Condensing) | ||
| Plating Specification | 50 µ in Gold | ||
| Shielded/Unshielded Cable | Unshielded | ||
| Storage Temperature | -40° - 60° C | ||
| Number of Strands | 7 | ||
| Termination Style | Pre-Terminated | ||
| Voltage | 300.0 V | ||
| Wire Gauge | 28 AWG |
Resources (8)
Catalog
Product Environmental Profile
User Guides
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
