text.skipToContent text.skipToNavigation

Discontinued - Q-Series M2/OFP 1U Fiber Patch Panel for raised floor installation within floor box

RFPA02U Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 40ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


2U fiber patch panel for raised floor installation within floor box, horizontal orientation, for use with 45 degree angled mounting rails, holds 6 adapter panels.

Rack Units 2 U
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 19 in W, 1-unit or 2-unit high models available: Provides the flexibility to suit any installation
  • Designed for installation within 2 ft x 2 ft underfloor box with angled mounting rails: Horizontal patch panel orientation
  • Removable/reusable labeling cards: Convenient and accurate cabling administration and record keeping that is easily removed to provide rear patching access

Specifications

General Info
Product Line Ortronics
UPC Number 662875589709
Country Of Origin United States
Dimensions
Product Width US 19.0 in
Product Height US 3.5 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;