text.skipToContent text.skipToNavigation

Infinium HDJ Fiber Module, LC Duplex, 2F, Lime Adapter, Black Housing

HDFM-FLC2CQ-00 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Infinium HDFM Adapters offer pass through connections and rear-loading access for Infinium High Density or HDJ modular panels. Available in LC Duplex and SC Simplex

Connector Type LC
Pack Size 1-PK
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Rear Loading: Preferred mounting for panels
  • Sliding Lock: Quick and easy installation in modular patch panels
  • LC, SC or MPO option
  • Many color options
  • Utilizes Shuttered Adapters

Specifications

General Info
Color Black
Type Adapter
Application Sector Commercial, Data Center
Product Line Ortronics
Country Of Origin Mexico
Features Rear Loading, Slide Lock, Toolless Installation
Connector Color Lime
Standard UL Standard
UPC Number 662875025450
Housing Color Black
Dimensions
Product Depth US 1.61 in
Product Height US 0.77 in
Product Width US 0.62 in
Technical Information
Alignment Sleeve Material Zirconia
Compatibility HDFM, HDJ
Connector 1 LC Female
Connector 2 LC Female
Ferrule Zirconia Ceramic
Number of Fibers 2
Ferrule Diameter 1.25 mm
Number of Ports 2
Shuttered Adapters Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;