text.skipToContent text.skipToNavigation

Infinium Quantum, LC to LC Duplex Patch Cord, 2mm OS2 SM, Yellow, Plenum, 10 FT

L4-3535B2OYD1010F Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Pre-Configured Infinium Fiber Patch Cords are built to exceed industry standards for quality, performance, insertion and return loss. Available in three performance tiers Infinium Quantum, Infinium Ultra, and Infinium Core. Each tier is available in Single-mode and Multimode. The most common configurations are setup for easy selection and purchase

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Part of a Quantum – Low Loss System: When combined with Infinium Quantum Trunks and Infinium Quantum Cassettes
  • Flexible Polarity: A-B and is designed to pair with Infinium Universal Polarity Cassettes - Reconfigurable
  • Compliance: BAA or TAA Compliant
  • Dust caps pre-installed
  • Bend-insensitive fiber for optimal cable management and ease of installation
  • TIA Channel Compliant

Specifications

General Info
Color Yellow
Type Fiber Patch Cord
Application Sector Commercial, Data Center
Product Line Ortronics
Country Of Origin Mexico
Boot Color White
Features Reversible Polarity
Connector Color Blue
Warranty Type 5-Year
Standard TIA-568.3-E
Compliance RoHS
Dimensions
Cable Length 10 ft
Product Length US 10.0 in
Product Weight US 0.06 lb
Outside Diameter 2 mm
Technical Information
Cable Diameter 2 mm
Bend Radius 1.28 in
Cable Type Fiber Optic
Connector 1 LC Male
Connector 2 LC Male
Fiber Optic Cable Type OS2
Fiber Size 9/125
Number of Fibers 2
Ferrule Diameter 1.25 mm
Maximum Insertion Loss 0.14 dB
Typical Insertion Loss 0.14 dB
Jacket Material PVC (Polyvinyl Chloride)
Jacket Rating Plenum OFNP-Rated
Jacket Application Plenum Rated
Operating Temperature -10°-50°C, 14°-122°F
Operating Temperature Max 122 °F
Operating Temperature Min 14 °F
Operating Humidity 0-90% RH (Non-Condensing)
Storage Humidity 15-85% RH (Non-Condensing)
Performance Level/Tier Quantum
Return Loss 55 dB
Simplex/Duplex Duplex
Single/Multimode Single-Mode
Storage Temperature 5° - 140° F

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;