Rear Panel Cover for Swing-Out Wall-Mount Cabinets
SWMRRCVR
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
SWMRRCVR is used to block off the access hole in rear of SWM Wall Cabinets
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Product Type | Cover | ||
| Material | Steel | ||
| Finish | Powder Coat | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Included | Mounting Hardware | ||
| Warranty Type | 5-Year | ||
| Standard | RoHS | ||
| UPC Number | 662875006473 |
Dimensions
| Product Depth US | 0.25 in | ||
| Product Height US | 13.5 in | ||
| Product Width US | 18.5 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Seismic Tested | No | ||
| Compatibility | Q-Series | ||
| Mounting | Wall | ||
| Mounting Type | Screw-on Mount |
Resources (3)
Specifications
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1