text.skipToContent text.skipToNavigation

Discontinued - lyriQ™ 4-Source, 8-Zone Distribution Module

AU1002 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  AU1014

Distributes four audio sources to eight different locations. The lyriQ Four Source, Eight-Zone Distribution Module and Triple Source Input retrofit with existing lyriQ Audio components to expand a single source system into a multi-source system. Homeow

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Automatically overrides the remote source
  • For use with the lyriQ Audio System

Specifications

General Info
Application Sector Residential
Product Line On-Q
Country Of Origin China
Replaced by Part Number  AU1014
UPC Number 804428019114
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

lyriQ 4-Source, 8-Zone Distribution Module- This has been discontinued.  What replaced this?  I believe my unit is bad so I need to have it repaired or find a replacement.

Asked by: Steve
radwell international repairs it
Answered by: Francis Dodd
Date published: 2022-12-29

This unit is discontinued:  lyriQ 4-Source, 8-Zone Distribution Module.  I was told this product is no longer offered. I found this online:  AU1014 Legrand On-Q LyriQ Advanced Single Source Distribution Module.  Can I use this?   

Asked by: Steve
Radwell repairs it
Answered by: Francis Dodd
Date published: 2022-12-28
  • y_2025, m_7, d_12, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_AU1002, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT