text.skipToContent text.skipToNavigation

Discontinued - 7000 Series 8-in In-Wall Speaker

HT7801 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  HT5801

Featuring swiveling aluminum tweeters to produce smooth frequency response, the 7000 Series In-Wall Speaker is a premium addition to any home theater system. Its three position tweeter output level adjustment switch matches the speaker to its environmn

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 12V 2.5A Power supply required (recommend PW7725)
  • Fully adjustable treble easily tailors the sound to any taste
  • Features glass fiber woofers that provide superior power capacity for a stronger, deeper sound
  • Foam gaskets minimize vibration and provide air-tight seal
  • High-power handling and adjustment capabilities ensure ultimate in home sound
  • High-grade advanced crossover allows for optimal frequency distribution

Specifications

General Info
Product Line On-Q
Country Of Origin China
Replaced by Part Number  HT5801
UPC Number 804428026501
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Do these speakers come with grills?

Asked by: dank
Yes, the image shows the grill off to show the speaker design. If you want a bezel-less in wall speaker, try the Nuvo NV6IW6 speaker. Its grill sits a little less proud of the wall.
Answered by: Wiremold Tech Support
Date published: 2021-03-29
  • y_2025, m_9, d_15, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_HT7801, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 43ms
  • QUESTIONS, PRODUCT