Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Intercom Module & Main Console Unit, Light Almond
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Cable Type: Cat5e
Color: Light Almond
Connection Type: RJ45
Product Series: inQuire 1000
Type: Kit
Listing Agencies/Third Party Certifications
FCC Standard: Yes
UN SPSC: 43221525
Cord Information
Cord Length US: 325 Foot home-runs
Pinning: Main 1 Cable (if not connected then LED Panel will not work)
1. Blue/White Hands Free LED
2. Blue Ground
3. Orange/White Power
4. Orange Hands Free Button
5. Green/White Strobe for LEDs
6. Green Data for LEDs
7. Brown/White Clock Line (For LED status lights)
8. Brown Not Used
Main 2 Cable (communication will still work if only this cable is connected)
1. Blue/White Audio In (Speaker)
2. Blue Ground
3. Orange/White Power
4. Orange Audio Out (Microphone)
5. Green/White Relay (changing from Mic to Speaker)
6. Green Door Release
7. Brown/White Talk Button
8. Brown Door Button
Technical Information
Compatible Power Supplies: 12V 2.5A (sold separately)
Humidity: 90% Relative Humidity (Non-Condensing)
Mounting: Module Mounts in Standard Enclosure, Main Console Light Almond Faceplate (Installs in a 3 Gang Box)
Operating Temperature (Celsius): 0°C to 55°C
Supported Standards: FCC PART 15 B