Menu
Search
Menu
2 Room Video Entry Kit with Broadcast Intercom Units - White/Oil Rubbed Bronze
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Cable Type: Cat 5e, or Cat 6, or better
Color: Oiled Bronze video door entry unit; White selective call room units
Size: 3.38" x 4.38" x 7.125"
Typical Applications: Part of the Selective Call Intercom System
Type: Residential
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Weight: 0.45 lbs / 0.204 kg
Technical Information
AC Voltage Output: +24 VDC (+/- 1.25 VDC)
Compatible Power Supplies: 24 VDC external power supply
Current Max: 0.25mA max.
Firmware Update: 16 Pin Header Connector
Humidity: Up to 90% Relative Humidity (non-condensing)
Jack Connectors: RJ45
Material: Cast; Zinc Alloy
Mounting: Mounts in a standard electrical wall box or mud ring
Power Requirements: +24Vdc, +/-1.5Vdc, 0.15A max (Required power supplies included)
QLink Selective Call Ports: RJ-45
RatedVoltage: +24 VDC (+/- 1.25 VDC)
Viewing Angle: Horizontal - 105 degrees; Vertical: 80 degrees
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
  • Display: 1.47" diagonal 16-bit color LCD
  • Conferencing: 3 lines