text.skipToContent text.skipToNavigation

Discontinued - 6-Port Phone and Data Combo Module

CO1000 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Allows the distribution of phone and data to up to six rooms with the convenience of a single pull of Cat 5e cable. Supports up to two phone lines and one 100BASE-T data connection per pull. The WP1000 phone/data strap is required on outlets to complete the solution.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Distributes up to two phone lines and one 100BASE-T data connection to six rooms
  • Ideal retrofit solution within the structured wiring system when limited category cable runs are available
  • Must be used with the WP1000 phone/data strap to complete the solution
  • Bracket included

Specifications

General Info
Product Line On-Q
Country Of Origin China
UPC Number 804428019596

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Does this split the Cat5 so 4 are used for network (i.e. 10/100 speeds) and 4 for phone? If not, does this allow gigabit speeds?

Asked by: Anonymous
Correct that is a 10/100 technology.
Answered by: Steve
Date published: 2022-08-10
  • y_2025, m_7, d_4, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_CO1000, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT