$15.75 USD
Ensure reliable and secure connections with the Compression RG6U-Quad F Plug. This water-resistant F compression connector is designed for RG6/U Quad Shield Coax, making it a preferred choice for many satellite and cable TV service providers. It features a robust design that passes a 55 lbs pull test and meets IPS-TP13 moisture resistance standards, ensuring durability and long-lasting performance. The connector allows for quick and efficient termination with a simple squeeze of the handle. Available in a convenient pack of 10.
Pack Size
10-PK
- 10-PK
- 50-PK
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Nickel | ||
| Application Sector | Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | Taiwan, Province Of China | ||
| Standard | RoHS | ||
| UPC Number | 804428121831 |
Dimensions
| Product Depth US | 1.22 in | ||
| Product Height US | 0.433 in | ||
| Product Width US | 0.433 in |
Technical Information
| Amperage | 10 A | ||
| Conductor Range | 0.022 to 0.042 (diameter) | ||
| Connection | Shell and nut are nickel-plated brass | ||
| Environmental Conditions | 0 | ||
| Temperature Rating | 167° F |
Resources
Sell Sheet
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1041 | On-Q
The Fiber Management Spools are designed to neatly organize and manage fiber within a structured wiring enclosure
$5.24
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1042 | On-Q
The MDU Mounting bracket is constructed from Wi-Fi transparent plastic and designed to mount 2 On-Q MDU Modules and 1 MDU Video Splitter inside a traditional structured wiring enclosure.
$15.75
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC103520 | On-Q
The Cable Management Clips harness messy spaghetti wiring within a plastic enclosure, keeping cables neat and installations clean
$21.00

