text.skipToContent text.skipToNavigation

Discontinued - Mounting Bracket for 3rd Party Enclosure

AC1020 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


This bracket enables On-Q home systems upgrades to be included, even when an On-Q enclosure is not used.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Mounting Bracket for 3rd Party Enclosure
  • Mounts anywhere in the enclosure, includes x4 plungers and grommets, x4 screws
  • Covers all mounting scenarios
  • Enables On-Q upgrades for Home Systems to be mounted in any manufacturer's enclosure
  • Allows for retro-fit opportunities in existing non-On-Q cans

Specifications

General Info
Application Sector Residential
Product Line On-Q
Country Of Origin United States
Standard RoHS
UPC Number 804428032304
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Thickness 18 in

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;