text.skipToContent text.skipToNavigation

6-Port Cat 5e Data Board for MDU enclosure

AC0506 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 88ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$44.99 USD

The 6-Port Cat 5e Data Board is designed for structured wiring in multi-dwelling units (MDUs) and small homes. It provides a termination point for up to six Ethernet drops and fits into an EN0800 enclosure.
Out of Stock on Legrand.us
Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Package includes one 6-way Cat 6 patch panel
  • Also available in Cat 6 with the AC0606

Specifications

General Info
Product Line On-Q
Country Of Origin Taiwan, Province Of China
UPC Number 804428121916
Dimensions
Product Depth US 0.75 in
Product Height US 1.75 in
Product Width US 5.75 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 53ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;