text.skipToContent text.skipToNavigation

6-Port Cat 6 Data Board for MDU enclosure

AC0606 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$56.64 USD

This patch panel provides a reliable termination point for up to six Ethernet drops, making it an essential component for basic structured wiring applications. Designed to be specified into an EN0800 enclosure, it is ideal for multi-dwelling units and small homes, ensuring efficient and organized network connectivity.
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • RJ45 jacks for simple line reconfiguration
  • Also available in Cat5e with the AC0506

Specifications

General Info
Product Line On-Q
Country Of Origin Taiwan, Province Of China
Dimensions
Product Depth US 0.75 in
Product Height US 1.75 in
Product Width US 5.75 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;