text.skipToContent text.skipToNavigation

Trio Combo Module with Cat6 Data

CO1166 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$115.56 USD

The Trio Combo Module with Cat6 Data is designed to distribute video (Coax), voice (Telephone), and data (Ethernet) services from a single, compact structured wiring module. This module ensures high-speed and reliable performance throughout your home. It includes an MDU Mounting Bracket (AC1042), an 8-way passive digital HDTV cable splitter (VM0208), a 6-way Phone Module (TM0106), and a 6-way Cat 6 Data Board (AC0606) for comprehensive connectivity.
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 8 way passive digital HDTV cable splitter, Digital Cable System approved
  • Compact design maximizes space and service distribution options within the enclosure
  • Video Splitter is rated to 2 GHz and supports up to 8 locations
  • Phone Module supports punchdown termination of up to 6 locations and includes RJ31x line seizure port
  • Data Board supports punchdown termination of up to 6 Cat6 data lines for easy interface with the home network
  • Strategically placed cable tie locations keeps wiring terminations tidy
  • UL Listed

Specifications

General Info
Product Line On-Q
Country Of Origin Taiwan, Province Of China
Dimensions
Product Depth US 3.5 in
Product Height US 6.7 in
Product Width US 6.4 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

How do you terminate

Asked by: Person
The coax cables get terminated with standard F-Connectors. The Telephone cables in the green section are terminated using a 110 style punchdown tool. The Data cables in the yellow section are also terminated using a 110 style punchdown tool on the top and bottom punchdowns. The RJ45 jacks are for connecting patch cables to your switch to connect the cables to the network.
Answered by: Wiremold Tech Support
Date published: 2022-01-20

Can we punch down Cat5 or Cat6 on the CO1166, or is strictly just for Cat6 cable?

Asked by: Scott Claverie
  • y_2025, m_12, d_24, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_CO1166, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT