Discontinued - Combo Phone and Cat 5e Data Board, 4 phone, 4 data, for MDU enclosure
Bazaarvoice SAP Hybris Integration Version 2.8.1
This module provides up to four termination points for both phone and Ethernet connections. It is designed to be specified into an EN0800 enclosure for basic structured wiring applications, such as multi-dwelling units and small homes.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Application Sector | Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | Taiwan, Province Of China | ||
| Standard | cULus, RoHS |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Compatibility | Compatible with EN0800 MDU Enclosure |
Resources
Cutsheet
Sell Sheet
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1



