$15.44 USD
Designed for basic structured wiring applications, the 6-Way 1GHz Vertical Coax Splitter is perfect for multi-dwelling units and small homes. It fits seamlessly into an EN0800 enclosure, providing organized and efficient signal distribution to six devices.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Application Sector | Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | Taiwan, Province Of China | ||
| Standard | RoHS | ||
| UPC Number | 804428122036 |
Dimensions
| Product Depth US | 1.13 in | ||
| Product Height US | 2.39 in | ||
| Product Width US | 3.43 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Sell Sheet
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1



