



$15.44 USD
Optimize your signal distribution with the 6-Way 2GHz Vertical Coax Splitter. Designed for high-frequency applications, this splitter ensures reliable performance and minimal signal loss. Perfect for complex setups, it efficiently distributes signals to multiple devices, maintaining excellent signal quality.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Application Sector | Residential | ||
Product Line | On-Q | ||
Country Of Origin | Taiwan, Province Of China | ||
Standard | RoHS | ||
UPC Number | 804428121923 |
Dimensions
Product Depth US | 1.13 in | ||
Product Height US | 2.39 in | ||
Product Width US | 3.43 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Sell Sheet
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1