Discontinued - Universal Mounting Plate
Universal Mounting Plate is rated
out of
5 by
2.
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Universal Mounting Plate is constructed from durable ABS Plastic and designed to securely mount a variety of 3rd party devices into the On-Q Plastic or Metal Structured Wiring Enclosures. The Universal Mounting Plate includes (4) plungers and gromm
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Neatly organize and manage fiber within structured wiring enclosure
- Vertical and horizontal lancing locations provide a variety of mounting options
- Strategically placed screw holes allow devices to be securely affixed within enclosure
- Universal mounting holes accept 3rd party modules to maximize compatibility
- Includes (4) plungers and grommets and 8 feet of Velcro strapping
- Constructed of durable ABS Plastic
Specifications
General Info
| Application Sector | Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | Taiwan, Province Of China | ||
| Standard | UL 60950-1 & CAN/CSA C22.2 No. 60950-01-07, UL2416, RoHS |
Listing Agencies / 3rd Party Agencies
| CSA Listed | Yes | ||
| CSA File Number | C22.2 No. 60950-01-07 |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Installation Instructions
CAD Drawings
Customer CAD PDF
Reviews
Rated 5 out of
5
by
Darren from
Well Engineered Mounting Plate
Really pleased with the Universal Mounting Plate. It snapped right in, and holds my router securely. Legrand did a nice job of packing the item.
Date published: 2020-09-14
Rated 4 out of
5
by
Rasha from
As Advertised
I had a panel installed in a new home and it had one of these in it to mount devices. I needed another so I purchased it online at legrand. It was out of stock and took a while but the product is excellent.
Date published: 2019-05-15
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What size and type of screws should be used in the pre-drilled holes to fasten 3rd party equipment to the AC1040 mounting plate?
Those holes in the AC1040 should support 10/32nd screws for mounting. But the unit also has slots for velcro as well.
Date published: 2024-03-15
Will this fit the EN2880 metal enclosure. It says it does but I see 4 holes and not the tabs needed.
The AC1040 comes with 4 pins for those 4 holes. Those plunger pins will engage successfully with the square holes on a metal enclosure.
This will allow you to mount accessories that would normally only fit in a plastic enclosure.
Date published: 2022-07-11
What kind of fastener holds the universal plate to the cabinet?
Plunger and grommet pins.
Date published: 2022-03-14
Will this install in a 42“ metal structured On-Q enclosure (Part # EN4280) with the On-Q style mounting holes (square and round)?
Hello,
Yes, the AC1040 will fit into both our plastic and metal enclosures in the 42inch size. It will conform properly to the hole pattern.
Thank you.
Date published: 2020-03-10
WHY was this amazing product discontinued??? I had to find one on eBay to supplement the one I already have. Works very well to secure components inside the panel.
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PW5EP90DB-06 | Ortronics
PowerWise Cat5E solid cord Plenum, double ended 35ft, purple



