NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
10 Port Base Telephone Module
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Cable Type: Cat5e
Color: Gray/Black
Type: Telecom Module Pro-LAN
Assembly/Installation Information
Mounting Hardware Included: Yes
Listing Agencies/Third Party Certifications
UN SPSC: 43222819
Construction Information
Installation Location: Residential
Dimensions
Height (Metric): 6.1 cm
Height (US): 2.4"
Length (Metric): 2.5 cm
Length (US): 1"
Width (Metric): 10.8 cm
Width (US): 4.25 in
Technical Information
Connection Method: RJ45
Humidity: 90% Relative Humidity (Non-Condensing)
Material: 18 Gauge CRS
Mounting: ProLAN Enclosure
Operating Temperature (Celsius): 0°C to 55°C
Output And Line Out Connection: 10-port Telecom