text.skipToContent text.skipToNavigation

Discontinued - Composite Video L-R Audio Cable, 12 ft

AC2012BK On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


In-Wall rated (CL2) supports analog video and stereo audio. Available in 6 feet or 12 feet.

Color Black
Length 12 ft
  • 12 ft
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Boosts the strength of HDMI signal
  • Supports analog video and stereo audio
  • Available in 6 feet or 12 feet

Specifications

General Info
Product Line On-Q
UPC Number 804428008842
Country Of Origin China

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;