Discontinued - Universal 1 Subwoofer Cable, 6 ft
Bazaarvoice SAP Hybris Integration Version 2.8.1
Enhance the performance and sound of your subwoofer with the Universal Subwoofer Cable. The oxygen-free copper center conductor and foam PE dielectric maintain a 75 Ohm characteristic impedance, and offer efficient signal transmission providing a much
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Product Line | On-Q | ||
| Country Of Origin | China |
Technical Information
| Strands | 1/0.643 | ||
| Temperature Rating | 30° C |
Resources
Sell Sheet
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARUSBW4 | adorne Collection
Outlet with built-in USB for convenient charging, no adapters needed.

