$15.75 USD
Ensure high-speed and reliable network connections with this Cat 6 Patch Cable. Measuring 3 feet in length and featuring a sleek gray design, this 500 MHz patch cable fully supports 10 Gigabit Ethernet speeds, making it ideal for both residential and commercial applications.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Gray | ||
| Product Line | On-Q | ||
| Country Of Origin | China |
Dimensions
| Product Length US | 7.0 FT |
Technical Information
| Cable Diameter | 0.25 in | ||
| Cable Type | Cat6 | ||
| Jacket Material | PVC (Polyvinyl Chloride) | ||
| Wire Gauge | 24 AWG |
Resources
Installation Instructions
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EZFPR609Q24-00 | Ortronics
EZ Patch™ Flat Pack Reduced Diameter

