






- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Application Sector | Residential | ||
Product Line | On-Q | ||
Country Of Origin | China | ||
Replaced by Part Number | PW1458 | ||
Standard | UL, cULus, FCC, RoHS | ||
UPC Number | 804428066613 |
Listing Agencies / 3rd Party Agencies
FCC Compliant | Yes | ||
cULus Listed | Yes |
Technical Information
Amperage | 2.08 A | ||
Environmental Conditions | 10 to 90% (relative humidity, non-condensing) | ||
Input Voltage | 100 to 240 V | ||
Output Voltage | 48 V |
Resources
CAD Drawings
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1