News: Legrand acquires Connectrac®
Leader in the development of flexible floor-based cable management solutions that bring power, data and communications to commercial interior applications.
Menu
Search
Menu
Mighty Mo Fiber Raceway, Reducer with cover, 4" x 2" to 2" x 2", yellow
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Product Series: Mighty Mo
Type: Raceway Fittings
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Material 1: Noryl
Dimensions
Height (US): 2"
Width (US): 4.00"
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant