NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Mighty Mo Fiber Raceway, Reducer with cover, 12" x 4" to 8" x 4", yellow
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Product Series: Mighty Mo
Type: Side drop-offs and kits
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Material 1: Noryl
Dimensions
Height (US): 4"
Width (US): 12.00"
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant