NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Cable Bracket, Dove Gray
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Dove Gray
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Depth (Metric): 127 mm
Depth (US): 5.00"
Height (Metric): 114 mm
Height (US): 4.50"
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Resources