Series II, one-port Clarity 5E,T568A/B, 180 degree, Wiremold Gray
S215E00-78
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Clarity 5E Series II module one jack port (1 unit), ETL verified to TIA Category 5e component specification. Front-loading and front removable. New universal T568A/B wiring label and tapered wiring towers simplify termination. Center tuned to Clarity 5E patch cords for optimum performance.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Creates an Ethernet port
- Center tuned design: Transparent interface with Clarity 5E cords.
- Easy lace IDC housing: Reduces wiring time.
- Easy to follow T568A and T568B wiring label: Quick, user-friendly, eliminates confusion.
- Rugged Series II footprint: Fits in all Series II faceplates and housings.
- Front removable: Less intrusive access for adds, moves, changes.
- Icon compatible, Category 5e marking on jack face: Supports 606 designation requirements.
Specifications
General Info
| Color | Gray | ||
| Product Type | Jack | ||
| Application Sector | Commercial, Industrial | ||
| Product Family / Series / Group | Clarity Series II | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Warranty Type | 5-Year | ||
| Standard | UL Standard | ||
| UPC Number | 662875438335 |
Dimensions
| Product Depth US | 1.2 in | ||
| Product Height US | 0.92 in | ||
| Product Width US | 1.9 in |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Connector Type | RJ-45 | ||
| Connectivity Footprint | TracJack | ||
| Impedance | 100 Ohm | ||
| Termination Style | 110 | ||
| Wire Gauge | 22-24 AWG |
Resources
Instruction Sheet
Catalog
Product Environmental Profile
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WSKITPI | Pass and Seymour
Preset Wide Slide TradeMaster Interchangeable Face Cover, simple to operate, saves time and money.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMSW-101-I | Wattstopper
LMSW-100 Series Wall Switches are low voltage devices for energy-saving manual on/off control of one or more loads from one or more locations.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CD-250-W | Wattstopper
The CD-250 PIR Dimming Multi-way Vacancy Sensor provides preset dimming control and automatic lighting shutoff for a variety of applications including those with multiple switch locations.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EFB45BTCNKTR | Wiremold
Floor boxes designed to evolve with your spave.
