NEWS: Legrand acquires Focal Point
A Chicago-based, vertically integrated leader in architectural lighting and acoustic solutions.
Menu
Search
Menu
6-LC (12 fibers) multimode adapters with phosphor-bronze alignment sleeves
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Number Of Ports: 6
Typical Applications: Multimode
Connection Type: LC
Installation Destination: Fiber Cabinets
Assembly/Installation Information
Mounting Hardware Included: Yes
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Height (Metric): 30 mm
Height (US): 1.19"
Width (Metric): 130 mm
Technical Information
Fiber Capacity: 12
Performance Rating: LC
Capacity: Standard Density
Equipment Type: Adapters
Buy American Act Compliance
Country Of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant
BAA
ADDITIONAL INFORMATION
This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
RoHS_Compliant
PepResources