Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
1U Rack Mount 1x64 POL Splitter, SC/APC Connectors
Sorry! That combination does not exist.
Find a Store
Specifications

GENERAL INFO
Color: Green
Connection Type: SC/APC
Installation Destination: Rack Mount

DIMENSIONS:
Depth (Metric):219.46 mm
Depth (US): 8.64"
Height (Metric): 43.69 mm
Height (US): 1.72"
Width (Metric): 431.8 mm
Width (US): 17"
Rack Units: 0.39

TECHNICAL INFORMATION
Fiber Capacity: 64
Equipment Type: Splitter

LISTING AGENCIES/THIRD PARTY CERTIFICATIONS
RoHS: Yes

ECO-BENEFIT INFORMATION
RoHS Compliant