NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
ST Field Terminating, single mode, 900 micron buffer, 25 pack
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Typical Applications: Single-mode
Connection Type: ST
Product Series: OptiMo
Listing Agencies/Third Party Certifications
RoHS: Yes
Cord Information
Fiber Type: Single mode
Finish End One: Super Physical Contact-SPC
Technical Information
Field Assembly Time: 1 minute on 900 micron buffer, 3 minutes on jacketed cable
Storage Temperature: -40 to + 104 degrees F (-40 to + 40 degrees C)
Typical Insertion Loss: 0.30000001
Typical Return Loss: -50
Equipment Type: Pre-polished Connectors
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant