News: Legrand acquires Connectrac®
Leader in the development of flexible floor-based cable management solutions that bring power, data and communications to commercial interior applications.
Menu
Search
Menu
ST Field Terminating, 62.5, 900 micron buffer, 25 pack
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Connection Type: ST
Product Series: OptiMo
Listing Agencies/Third Party Certifications
RoHS: Yes
Cord Information
Fiber Type: Multimode
Finish End One: Super Physical Contact-SPC
Technical Information
Field Assembly Time: 1 minute on 900 micron buffer, 3 minutes on jacketed cable
Storage Temperature: -40 to + 104 degrees F (-40 to + 40 degrees C)
Typical Insertion Loss: 0.30000001
Typical Return Loss: -50
Equipment Type: Pre-polished Connectors
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant