NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
High Density, Low Profile, Rack Mount Fiber Cabinet for Patching
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Number Of Ports: 12
Typical Applications: Multimode
Installation Destination: Rack Mount
Product Series: 625 Series
Assembly/Installation Information
Mounting Hardware Included: Yes
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Depth (Metric): 343 mm
Height (Metric): 44 mm
Height (US): 1.75"
Width (Metric): 483 mm
Rack Units: 1
Technical Information
Fiber Capacity: 24
Rack (mm): 44
Rack (Inches): 1.75
Capacity: High density
Equipment Type: Fiber Cabinets
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant