Industry Leader In High-Speed Networking
Legrand offers complete fiber optic solutions that are designed to deliver the most advanced network performance, with a variety of density and connector options for maximum compatibility. Legrand offers a broad range of fiber platforms, from Infinium systems for the most demanding applications, to Q-Series systems that make the most of an IT budget. Along with greater density support, Legrand fiber enclosure systems deliver the usual benefits – simple installation, easy administration, and high performance. As networks evolve to support higher bandwidths and new architectures, Legrand helps maximize enclosure investment by designing our enclosure systems to allow for simple swaps of components while utilizing the same enclosure. Three performance tiers define these diverse fiber platforms. Leading with Infinium Quantum, the world’s first Quantum-Low loss fiber solution, Infinium Ultra, a leading Ultra-Low loss fiber solution, and Infinium Core, the low loss fiber solution. Each of these performance tiers is a complete end-to-end solution that were purposefully engineered to work together as a seamless solution that delivers unsurpassed network performance within data centers or building networks. Explore our product offering, including fiber connectors, cassettes, and fiber cable assemblies.
- Innovation – Our modular systems are engineered with installation efficiency and performance in mind, providing you with the flexibility to adapt to any environment.
- Migration and Flexibility - Legrand's fiber solutions are engineered to exceed the needs of future port count, optical headroom requirements, network architectures, potential moves, adds, and changes.
- Service – Legrand has a global presence, with local sales support. Our field engineering team is available to help with project design and implementation. Our products are ready to ship, with support available for custom products.
Our Fiber Express Ship program delivers next-day shipping for eligible fiber patch cords and trunks in partnership with our trusted distributors.
Pre-Terminated Cassette Based Solutions
Legrand’s Quantum low loss fiber solution offers single-mode and multi-mode channel connection loss of 0.75db total.
Legrand’s ultra-low loss fiber solution offers single-mode total channel connection loss of 1.2 dB and multimode total channel connection loss of 1.0 dB.
Legrand’s low loss fiber solution offers single-mode total channel connection loss of 2.1 dB and multimode total channel connection loss of 2.5 dB.
Explore Our Fiber Optic Product Offerings
Legrand rack and wall mount enclosures are the primary platforms in which to mount, route, manage, and maintain critical fiber optic connectivity and cabling.
Legrand cassettes are available in a variety of performance tiers. Infinium Quantum, the first quantum-low loss solution, delivers the lowest loss system available in the market.
Legrand Adapter Panels offer pass-through connections, front or rear-loading access, and other modular options. They also feature a compact, space-optimizing design.
Legrand's fiber patch cords and trunks—available in single-mode and multimode—offer ultra-low insertion loss and superior return loss for high-performance, reliable connectivity.
Legrand’s Fiber Workstation faceplates, panels, and surface-mount boxes are designed with flexibility, aesthetics, and ruggedness in mind.
Legrand Fiber offers a variety of accessories to splice, manage, test, and terminate cables or cassettes. Legrand Fiber Accessories are all engineered to simplify installation.
Legrand’s Data, Power & Control division delivers a broad portfolio of expertly engineered solutions for data centers and building network infrastructures. We start by understanding your challenges and then bring technical expertise and innovative solutions to help you optimize for today and plan for tomorrow.
Data, Power, and Control Brands
Need help finding something? Contact us today to speak to a Legrand fiber expert.